??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 4M4A4P-2K-00-TP09
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 4M4A4P-2K-00-TP09
VERF
Availability
Available
BC
Order code
BPI007A
TC
Artikelbezeichnung
BPI 4M4A4P-2K-00-TP09
PX
Product view
46955_01
ICON
ADS
Number of plug-in positions
4
W
Gewicht
0.150 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 4x M12x1-Female, 4-pin, Power indicator = LED green (2x), Switching function display = Yellow LED (4x), Signal type = PNP, Connection (COM 1) = Plug-in terminals, Operating voltage Ub = 18...30 VDC, Output current max. = 4 A, Total current max. = 8 A (for 1x feed);16 A (for 2x feed), Ambient temperature = -25...80 °C
CAE
EPlan
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.